Pular para o conteúdo principal
Knowledgebase
Home
Renesas Brasil - Knowledgebase

Internal operating voltage range

Last Updated:02/13/2017

Question:

What is the internal operating voltage range of the RL78/G1D?

Answer:

The internal operating voltage range of the RL78/G1D is either:
1.6 V to 3.6 V (MCU operation clock is 4 MHz, Limited to built-in DC-DC unused)
or
1.8 V to 3.6 V (MCU operation clock is 8 MHz)
Suitable Products
RL78/G1D
Bluetooth
RL78 Family