Pular para o conteúdo principal
Knowledgebase
Home
Renesas Brasil - Knowledgebase

Can you tell me the status of simulator CPU series in compiler package?

Latest Updated:09/10/2007

Question:

Can you tell me the status of simulator CPU series in compiler package?

Answer:

Bundled simulator CPU series differ from versions of the compiler packages.

  • SuperH RISC engine family C/C++ Compiler Package

    • Ver.7 and previous: SH1,SH2,SH3,SH3-DSP,SH4

    • Ver.8*: SH1,SH2,SH3,SH3-DSP,SH4,SH4A,SH4AL-DSP

    • Ver.9*: SH1,SH2,SH3,SH3-DSP,SH4,SH4A,SH4AL-DSP,SH-2A

  • H8SX,H8S and H8 family C/C++ Compiler Package

    • Ver.4 and previous: H8S/2600,H8S/2000,H8/300L,H8/300H,H8/300

    • Ver.5*: H8S/2600,H8S/2000,H8/300L,H8/300H,H8/300

    • Ver.6*: H8S/2600,H8S/2000,H8/300L,H8/300H,H8/300,H8SX

*Simulator is bundled only with Windows version of C/C++ compiler package.

Suitable Products
High-performance Embedded Workshop
C/C++ Compiler Package for SuperH Family
C/C++ Compiler Package for H8SX, H8S, H8 Family