Pular para o conteúdo principal
Knowledgebase
Home
Renesas Brasil - Knowledgebase

Which Synergy Kit is best for my requirements?

Latest Updated:10/13/2016

Question:

Which Synergy Kit should I be using?

Answer:

The right Synergy kit depends on your requirements.

Do you need to learn about the Synergy tool flow?

Use a promotion kit or a starter kit to quickly learn about the Synergy tool flow.

Do you need a kit you can use to begin prototyping your design?

Use a development kit that matches your final product to begin prototyping.You can connect additional hardware using the PMOD connector to meet your remaining hardware requirements.

Do you need a kit you can use to get the biggest head start on a specific design?

Use a product example to get the biggest head start on your design. Product examples target specific applications and are 'close to complete' solutions..

 

View this Synergy Support video for more detailed information on what kit would be best for your design: https://www.youtube.com/watch?v=vfvzr-D9L5Y 

  • Este artigo foi útil?