Pular para o conteúdo principal
Knowledgebase
Home
Renesas Brasil - Knowledgebase

What's the tie between current consumption and operating frequencies

Latest Updated:10/15/2004

Question:

I wish to know the relationship between current consumption and operating frequencies.

Answer:

The graphs below show the 3.3 V-system power supply current when operating in single-chip mode and the power supply current thereof when reset.

(1) 3.3 V-system power supply current when operating in single-chip mode

[Measurement conditions]

  • EOperation mode: Single-chip mode
  • E3.3 V-system power supply voltage: 2.5V to 4.0V
  • E5.0 V-system power supply voltage: 5.0V
  • EFrequency: At XIN = 8 MHz and 10 MHz
  • ETemperature: 25 degree C, 90 degree C, 110 degree C, 130 degree C
  • Operation program: All possible peripheral modules are kept operating.

Fig 1. 3.3 V-system power supply current when operating in single-chip mode

(2) Power supply current when reset

  • The power supply current during reset when measured under the same conditions as in (1).

Fig 2. Power supply current when reset
Suitable Products
32170, 32174
32171
32172, 32173