Are there products whose voltage operation is 5V and 3V?
Latest Updated:03/24/2009
Question:
Are there products whose voltage operation is 5V and 3V?
Answer:
The operating voltage of H8/36087 group is 3V. If high speed operation at 3V is required, please use H8/36087 group. For other products, when the operation frequency is 2 to 10 MHz, the operating voltage is 2.7 to 5.5V (F-ZTAT is Min=3.0V). Also, when operating frequency is 2 to 16 MHz, or when it is 2 to 20 MHz, operating voltage is 4.0-5.5V.
Suitable Products
H8/300H Tiny |
H8/36087 |
H8/36064 |
H8/36049 |
H8/36037, H8/36057 |
H8/36014, H8/36024 |
H8/3694 |
H8/3687 |
H8/3672 |
H8/3664 |
H8/36912, H8/36902 |