Pular para o conteúdo principal
Knowledgebase
Home
Renesas Brasil - Knowledgebase

Are there precautions when replacing M16C/62A or 62M with M16C/62P?

Latest Updated:02/26/2007

Question:

Are there any precautions to be aware of when replacing the M16C/62A or M16C/62M with the M16C/62P?

Answer:

While the M16C/62P is upwardly compatible with the M16C/62A and M16C/62M, the timing etc. differs and so when replacing with the M16C/62P, please evaluate it sufficiently.

  • Please consult your oscillator manufacturer with regard to your system’s optimal oscillation circuit constant.
  • Please check the electrical characteristics.
  • Please check the precautions in the Technical Update and hardware manual.

Please refer to the application notes "Differences between M16C/62P and M16C/62A (REJ05B0186)" and "Differences between M16C/62P and M16C/62M (REJ05B0398)" with regard to differences between the M16C/62P and M16C/62A or M16C/62M.

Suitable Products
M16C/62A
M16C/62M
M16C/62P