Pular para o conteúdo principal
Knowledgebase
Home
Renesas Brasil - Knowledgebase

Which direction are products attached on tape packages named E1 or E2?

Latest Updated:04/01/2007

Question:

In discrete product reels, at which direction are the products attached on tape-packages named E1 or E2.

Answer:

This differs depending on the package, so please go to the following Web site and click the "taping" item for the relevant package.
/discrete/en/package/smd.html

For optical devices and RF & microwave devices, refer to the document on the following page.
Photocoupler: TAPING SPECIFICATIONS
RF & microwave devices: 2.2 in TAPING SPECIFICATIONS AND PACKING OUTLINE DRAWING OF MINIMOLD TRANSISTORS FOR HIGH FREQUENCY USE
/products/microwave/transistor/Documentation.jsp#typeQ29tbW9uIEl0ZW0=
Suitable Products