Pular para o conteúdo principal
Renesas Brasil - Knowledgebase

e2studio Minimum System Requirements

Last Updated: 06/27/2016


What are the minimum system requirements to install e2studio?


A basic list of minimum system requirements to install e2studio is provided below:
  • IBM PC/AT compatible
    • Windows® 10 (32- and 64-bit versions)
    • Windows® 8.1 (32- and 64-bit versions)
    • Windows® 8 (32- and 64-bit versions)
    • Windows® 7 (32- and 64-bit versions)
  • Processor: 1 GHz or faster (with support for hyper threading and multicore CPUs)
  • Memory capacity: We recommend 2 GB or more. At least 1 GB (but at least 2 GB for 64-bit versions of Windows)
  • Capacity of hard disk: At least 2 GB of free space.
  • Display: Graphics resolution should be at least 1024 x 768, and the mode should display at least 65,536 colors.
  • Interface: USB 2.0
e2studio installations on other operating systems (Linux, Unix, OS X) are not supported. For a complete list of please of system requirements visit: https://www.renesas.com/en-us/products/software-tools/system-requirements.html#ide